(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Shaft Diameter(mm) | 3 | Trusco Code | 476-6466 |
---|---|---|---|
Set Content | GC grindstone: 42681, 42682, 42683, 42684, 42685, 42687, 42688, 42690, 42692, 42694, 42695, 42696 × 1 of each | Quantity | 1 set (12 pcs.) |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Shaft Diameter(mm) | 3 | Trusco Code | 476-6466 |
---|---|---|---|
Set Content | GC grindstone: 42681, 42682, 42683, 42684, 42685, 42687, 42688, 42690, 42692, 42694, 42695, 42696 × 1 of each | Quantity | 1 set (12 pcs.) |
This is standard price, please register to see the actual price
Shaft Diameter(mm) | 3 | Trusco Code | 476-6466 |
---|---|---|---|
Set Content | GC grindstone: 42681, 42682, 42683, 42684, 42685, 42687, 42688, 42690, 42692, 42694, 42695, 42696 × 1 of each | Quantity | 1 set (12 pcs.) |
A set of cone-shaped, ball-shaped, cannonball-shaped, and cylindrical high-quality mounted points that demonstrate excellent grinding performance and durability.
This is standard price, please register to see the actual price
Shaft Diameter(mm) | 3 | Trusco Code | 476-6466 |
---|---|---|---|
Set Content | GC grindstone: 42681, 42682, 42683, 42684, 42685, 42687, 42688, 42690, 42692, 42694, 42695, 42696 × 1 of each | Quantity | 1 set (12 pcs.) |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Shaft Diameter(mm) | 3 | Trusco Code | 476-6466 |
---|---|---|---|
Set Content | GC grindstone: 42681, 42682, 42683, 42684, 42685, 42687, 42688, 42690, 42692, 42694, 42695, 42696 × 1 of each | Quantity | 1 set (12 pcs.) |
Shaft Diameter(mm) | 3 | Trusco Code | 476-6466 | Set Content | GC grindstone: 42681, 42682, 42683, 42684, 42685, 42687, 42688, 42690, 42692, 42694, 42695, 42696 × 1 of each |
---|---|---|---|---|---|
Quantity | 1 set (12 pcs.) |
Please check the type/dimensions/specifications of the part 43415 in the Grind Stone With Shaft Set For General Grinding (GC Abrasive Grain) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy