(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grind Stone With Shaft【10 Pieces Per Package】

Grind Stone With Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,785₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A high-precision grind stone in which deflection is has been significantly suppressed and vibration and chatter are minimal.
· Ideally small-sized precision grind stone with shaft for grinding fine parts.

 
Part Number
41052
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

₹ 3,784.89

2 Pack(s)

10 Pieces Per Package

9 Day(s) or more 1 PK (10 pcs)

Loading...

  1. 1

Basic Information

Particle Size(#) 120 Shaft Diameter(mm) 1.6 Grindstone section external diameter(mm) 2.5
Max. Rotational Speed(rpm) 320,000 Trusco Code 476-4994 Quantity 1 PK (10 pcs)

Please check the type/dimensions/specifications of the part 41052 in the Grind Stone With Shaft series.

X
whatsapp-qr whatsapp-icon