(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Speed Cutter

High Speed Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,389₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Features a blade tip with excellent sharpness.
· Suitable for processing light metals, non-ferrous metals, plastic and resins.

Part Number
31031
31081
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Trusco Code Quantity

₹ 3,388.64

1 Piece(s) 9 Day(s) or more 7476-43821 pcs

₹ 4,888.76

1 Piece(s) 9 Day(s) or more -476-44551 pcs
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Trusco Code Quantity

Loading...

  1. 1

Basic Information

Max. Rotational Speed(rpm) 20,000 Quantity 1 pcs
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list