(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Carbide Cutter (Aluminum Cut Type)

Carbide Cutter (Aluminum Cut Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,520₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable for cutting light metals, resins, etc.
It comes with the single cut and end cut.

Part Number
26812
26821
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

₹ 5,933.18

1 Piece(s) 6 Day(s) or more 9.520,000476-4242

₹ 4,519.62

1 Piece(s) 6 Day(s) or more 630,000476-4251

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6
X
whatsapp-qr whatsapp-icon