(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nakanishi Titanium Coated Carbide Cutter 21211

Nakanishi Titanium Coated Carbide Cutter 21211
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent high temperature hardness and heat resistance, as well as sufficient durability for continuous use.

Part Number
21211
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,167.69

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

blade diameter(mm) 1.5 Max. Rotational Speed(rpm) 80,000 Shaft Diameter(mm) 3
Trusco Code 476-1863

Please check the type/dimensions/specifications of the part 21211 in the Nakanishi Titanium Coated Carbide Cutter 21211 series.

X
whatsapp-qr whatsapp-icon