(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter Set, Carbide Titanium Coated Cutter Assorted 12-Piece Set (Double Cut)

Carbide Cutter Set, Carbide Titanium Coated Cutter Assorted 12-Piece Set (Double Cut)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,571₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a carbide cutter set with high versatility.
12-pc. set.
[Shaft Diameter (mm)]3

Part Number
28111
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28,570.56

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Trusco Code 476-4293 Set content and accessories Carbide cutter: 21201, 21205, 21212, 21213, 21241, 21242, 21245, 21261, 21262, 21265, 21272, 21275

Please check the type/dimensions/specifications of the part 28111 in the Carbide Cutter Set, Carbide Titanium Coated Cutter Assorted 12-Piece Set (Double Cut) series.

X
whatsapp-qr whatsapp-icon