(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Carbide Cutter Set

Carbide Cutter Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,600₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a carbide cutter set with high versatility.
12-pc. set.
[Shaft Diameter (mm)]3

Part Number
28141
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 26,600.31

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Trusco Code 476-4331 Set content and accessories Carbide cutter: 24016, 24019, 24041, 24044, 24161, 24164, 24301, 24303, 24305, 24402, 24452, 24454

Please check the type/dimensions/specifications of the part 28141 in the Carbide Cutter Set series.

X
whatsapp-qr whatsapp-icon