(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nakanishi Carbide Cutter (Shaft Diameter 6 mm) Cylindrical/Oval/Taper

Nakanishi Carbide Cutter (Shaft Diameter 6 mm) Cylindrical/Oval/Taper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,471₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because it is made of a carbide material, it has both high hardness and elasticity, making it a carbide cutter with a long and deep axis that is suitable for metal processing.

Part Number
26622
26632
26651
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

₹ 5,851.96

1 Piece(s) 6 Day(s) or more 9.510,000476-4200

₹ 6,694.27

1 Piece(s) 6 Day(s) or more 9.510,000476-4218

₹ 5,470.67

1 Piece(s) 6 Day(s) or more 615,000476-4226

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6
X
whatsapp-qr whatsapp-icon