(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nakanishi Carbide Cutter (Shaft Diameter 3 mm) Drop / Taper Round Tip/Reverse Taper

Nakanishi Carbide Cutter (Shaft Diameter 3 mm) Drop / Taper Round Tip/Reverse Taper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,980₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A carbide cutter that enables smooth cutting with excellent durability.

Part Number
24361
24362
24425
24471
24472
24475
24476
24501
24502
24503
24504
24515
24525
24562
24564
24565
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

₹ 2,073.93

1 Piece(s) 6 Day(s) or more 2.260,000476-3416

₹ 1,980.18

1 Piece(s) 6 Day(s) or more 350,000476-3424

₹ 3,953.29

1 Piece(s) 6 Day(s) or more 640,000476-3475

₹ 1,980.56

1 Piece(s) 6 Day(s) or more 2.560,000476-3521

₹ 1,980.56

1 Piece(s) 6 Day(s) or more 350,000476-3530

₹ 2,543.11

1 Piece(s) 6 Day(s) or more 350,000476-3548

₹ 3,576.16

1 Piece(s) 6 Day(s) or more 6.340,000476-3556

₹ 3,106.98

1 Piece(s) 6 Day(s) or more 2.260,000476-3602

₹ 3,106.60

1 Piece(s) 6 Day(s) or more 2.360,000476-3611

₹ 1,980.18

1 Piece(s) 6 Day(s) or more 350,000476-3629

₹ 3,951.18

1 Piece(s) 6 Day(s) or more 540,000476-3637

₹ 4,888.76

1 Piece(s) 6 Day(s) or more 640,000476-3645

₹ 5,244.65

1 Piece(s) 7 Day(s) or more 440,000476-3653

₹ 1,980.56

1 Piece(s) 6 Day(s) or more 2.560,000476-3726

₹ 3,951.18

1 Piece(s) 6 Day(s) or more 540,000476-3734

₹ 3,012.27

1 Piece(s) 6 Day(s) or more 6.340,000476-3742

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3
X
whatsapp-qr whatsapp-icon