(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nakanishi Carbide Cutter for Reverse Rotation 24701

Nakanishi Carbide Cutter for Reverse Rotation 24701
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,543₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a reverse-rotating carbide cutter that is suitable for metal processing because it is made of a super-hard material that has both high hardness and elastic modulus.

Part Number
24701
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,543.11

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

blade diameter(mm) 3 Max. Rotational Speed(rpm) 50,000 Shaft Diameter(mm) 3
Trusco Code 476-3858

Please check the type/dimensions/specifications of the part 24701 in the Nakanishi Carbide Cutter for Reverse Rotation 24701 series.

X
whatsapp-qr whatsapp-icon