(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nakanishi Carbide Cutter for Reverse Rotation 24808

Nakanishi Carbide Cutter for Reverse Rotation 24808
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,901₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use by mounting to a reverse rotation (left-rotation) grinder.
· Enables left and right machining by automatic machines.
· The directions of up-cuts, down-cuts and discharging machining dust are changed.
· Use by mounting to a reverse rotation (left-rotation) grinder.
· Enables left and right machining by automatic machines.
· The directions of up-cuts, down-cuts and discharging machining dust are changed.
[Applications]
· Useful for a wide range of finishing work such as chamfering and deburring.

Part Number
24808
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,901.27

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

blade diameter(mm) 9.5 Max. Rotational Speed(rpm) 20,000 Shaft Diameter(mm) 6
JAN Code 4560264420854 Trusco Code 476-3882

Please check the type/dimensions/specifications of the part 24808 in the Nakanishi Carbide Cutter for Reverse Rotation 24808 series.

X
whatsapp-qr whatsapp-icon