(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide cutter for reverse rotation

Carbide cutter for reverse rotation
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,485₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use by mounting to a reverse rotation (left rotation) grinder.
· Enables left and right machining by automatic machines.
· The directions of up-cuts, down-cuts and discharging machining dust are changed.
[Applications]
· Useful for a wide range of finishing work such as chamfering and deburring.

 
Part Number
24709
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,484.51

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Max. Rotational Speed(rpm) 40,000 Shaft Diameter(mm) 3 JAN Code 4560264420793
Trusco Code 476-3866

Please check the type/dimensions/specifications of the part 24709 in the Carbide cutter for reverse rotation series.

X
whatsapp-qr whatsapp-icon