(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter (shaft diameter shank 3 mm)

Carbide Cutter (shaft diameter shank 3 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A carbide cutter that enables smooth cutting with excellent durability.

 
Part Number
24008
24011
24012
24013
24014
24016
24017
24018
24019
24041
24042
24043
24045
24051
24071
24072
24074
24075
24076
24081
24092
24093
24094
24096
24097
24101
24282
24284
24291
24302
24305
24322
24323
24343
24344
24363
24364
24366
24371
24435
24451
24452
24491
24494
24496
24497
24531
24532
24533
24534
24541
24551
24581
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

₹ 2,074.31

1 Piece(s) 6 Day(s) or more 1.480,000476-2835

₹ 2,084.51

1 Piece(s) 6 Day(s) or more 0.980,000476-2843

₹ 1,511.76

1 Piece(s) 6 Day(s) or more 1.280,000476-2851

₹ 1,511.76

1 Piece(s) 6 Day(s) or more 1.680,000476-2860

₹ 1,511.76

1 Piece(s) 6 Day(s) or more 2.160,000476-2878

₹ 1,835.91

1 Piece(s) 5 Day(s) or more 350,000476-2886

₹ 3,712.40

1 Piece(s) 6 Day(s) or more 450,000476-2894

₹ 3,857.05

1 Piece(s) 6 Day(s) or more 540,000476-2908

₹ 3,011.89

1 Piece(s) 6 Day(s) or more 6.340,000476-2916

₹ 1,793.04

1 Piece(s) 6 Day(s) or more 2.560,000476-2924

₹ 1,793.42

1 Piece(s) 5 Day(s) or more 350,000476-2932

₹ 3,951.18

1 Piece(s) 6 Day(s) or more 440,000476-2941

₹ 3,014.75

1 Piece(s) 6 Day(s) or more 6.340,000476-2959

₹ 2,731.00

1 Piece(s) 6 Day(s) or more 320,000476-2967

₹ 2,074.31

1 Piece(s) 6 Day(s) or more 2.360,000476-2975

₹ 1,886.80

1 Piece(s) 6 Day(s) or more 2.560,000476-2983

₹ 3,951.18

1 Piece(s) 6 Day(s) or more 450,000476-2991

₹ 3,951.18

1 Piece(s) 6 Day(s) or more 540,000476-3009

₹ 3,012.27

1 Piece(s) 6 Day(s) or more 6.340,000476-3017

₹ 2,730.62

1 Piece(s) 6 Day(s) or more 320,000476-3025

₹ 3,011.89

1 Piece(s) 6 Day(s) or more 2.360,000476-3033

₹ 1,980.56

1 Piece(s) 9 Day(s) or more 2.560,000476-3041

₹ 1,980.56

1 Piece(s) 5 Day(s) or more 350,000476-3050

₹ 3,953.29

1 Piece(s) 6 Day(s) or more 540,000476-3068

₹ 3,014.38

1 Piece(s) 10 Day(s) or more 6.340,000476-3076

₹ 2,734.62

1 Piece(s) 6 Day(s) or more 320,000476-3084

₹ 2,553.31

1 Piece(s) 6 Day(s) or more 350,000476-3327

₹ 3,014.75

1 Piece(s) 6 Day(s) or more 6.340,000476-3335

₹ 2,734.62

1 Piece(s) 6 Day(s) or more 320,000476-3343

₹ 2,553.31

1 Piece(s) 6 Day(s) or more 350,000476-3351

₹ 3,014.75

1 Piece(s) 6 Day(s) or more 6.340,000476-3360

₹ 3,951.18

1 Piece(s) 6 Day(s) or more 540,000476-3378

₹ 3,012.27

1 Piece(s) 6 Day(s) or more 6.340,000476-3386

₹ 3,953.29

1 Piece(s) 6 Day(s) or more 540,000476-3394

₹ 3,014.75

1 Piece(s) 6 Day(s) or more 6.340,000476-3408

₹ 1,980.56

1 Piece(s) 6 Day(s) or more 350,000476-3432

₹ 1,980.56

1 Piece(s) 6 Day(s) or more 350,000476-3441

₹ 3,014.75

1 Piece(s) 6 Day(s) or more 6.340,000476-3459

₹ 2,730.62

1 Piece(s) 6 Day(s) or more 320,000476-3467

₹ 3,953.29

1 Piece(s) 6 Day(s) or more 640,000476-3483

₹ 2,080.64

1 Piece(s) 6 Day(s) or more 350,000476-3505

₹ 1,980.18

1 Piece(s) 6 Day(s) or more 350,000476-3513

₹ 1,886.80

1 Piece(s) 6 Day(s) or more 350,000476-3564

₹ 2,074.31

1 Piece(s) 10 Day(s) or more 350,000476-3572

₹ 4,340.24

1 Piece(s) 6 Day(s) or more 6.350,000476-3581

₹ 4,085.76

1 Piece(s) 6 Day(s) or more 6.350,000476-3599

₹ 1,980.18

1 Piece(s) 6 Day(s) or more 350,000476-3661

₹ 1,980.18

1 Piece(s) 6 Day(s) or more 350,000476-3670

₹ 3,950.80

1 Piece(s) 6 Day(s) or more 540,000476-3688

₹ 3,014.38

1 Piece(s) 6 Day(s) or more 6.340,000476-3696

₹ 2,734.62

1 Piece(s) 6 Day(s) or more 320,000476-3700

₹ 4,007.05

1 Piece(s) 6 Day(s) or more 2.360,000476-3718

₹ 1,886.80

1 Piece(s) 6 Day(s) or more 350,000476-3751

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3
X
whatsapp-qr whatsapp-icon