(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter (Miniature Type), Shaft Diameter 1.6 mm【5 Pieces Per Package】

Carbide Cutter (Miniature Type), Shaft Diameter 1.6 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,435₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A miniature type high precision carbide cutter ideal for fine processing.

Part Number
22011
22013
22015
22018
22020
22033
22061
22063
22074
22091
22092
22093
22101
22102
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipblade diameter
(mm)
Trusco Code

₹ 4,044.56

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 0.5476-2231

₹ 3,435.15

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 0.8476-2240

₹ 3,435.15

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1.2476-2258

₹ 3,903.93

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1.8476-2266

₹ 3,435.15

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 2.3476-2274

₹ 3,435.15

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1.2476-2282

₹ 3,903.93

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 0.9476-2312

₹ 3,903.93

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1.2476-2321

₹ 3,435.15

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1.6476-2347

₹ 7,093.02

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1.4476-2363

₹ 7,093.02

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1.8476-2371

₹ 7,093.02

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 2.3476-2380

₹ 7,093.02

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 0.8476-2398

₹ 7,093.02

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1476-2401

Loading...

  1. 1

Basic Information

Max. Rotational Speed(rpm) 350000 Shaft Diameter(mm) 1.6
X
whatsapp-qr whatsapp-icon