(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electroplated Diamond Bar / CBN Bar

Electroplated Diamond Bar / CBN Bar
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,889₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Highly durable and with a high level of cutting performance, these can be used for everything from ultra-high-precision drilling of internal holes to coarse outer diameter grinding.

 
Part Number
12006
12143
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Diamond Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

₹ 1,888.91

1 Piece(s) 5 Day(s) or more 3200.580,000475-9281

₹ 2,358.07

1 Piece(s) 5 Day(s) or more 600570,000475-9621

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3
X
whatsapp-qr whatsapp-icon