(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EDM Stone Chip (For RECIPRON, RUBRON)【10 Pieces Per Package】

EDM Stone Chip (For RECIPRON, RUBRON)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,061₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Ideal for the removal of hardened layers after electrical discharge machining of mold materials.
· These stones easily chamfer surfaces, provide excellent grinding performance, and are more ideal for ribs or narrow slot machining than conventional grind stones.
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel

Part Number
SA6241
SA6242
SA6243
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Quantity

₹ 2,060.87

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1204580120556589751-11161 bag (10 pcs.)

₹ 2,060.87

4 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1804580120556602751-11241 bag (10 pcs.)

₹ 2,229.64

3 Pack(s)

10 Pieces Per Package

9 Day(s) or more 2404580120556626751-11321 bag (10 pcs.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Quantity

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Width(mm) 6 Length(mm) 50
Thickness(mm) 3 Mass(g) 20 Quantity 1 bag (10 pcs.)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list