(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Felt Disc (For ANGLON)【20 Pieces Per Package】

Felt Disc (For ANGLON)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,902₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-quality, smooth polishing disc made of wool compressed to high density.
· Suitable for various polishing from preliminary finishing to mirror surface polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

 
Part Number
SA3101
SA3102
SA3103
SA3104
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Quantity

₹ 1,902.00

2 Pack(s)

20 Pieces Per Package

5 Day(s) or more 11-120004580120555186751-090031 Bag (20 Sheets)

₹ 4,136.00

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 21-120004580120555209751-0918121 Bag (20 Sheets)

₹ 5,516.00

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 3111120004580120555223751-0926201 Bag (20 Sheets)

₹ 6,561.00

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 4011100004580120555247751-0934401 Bag (20 Sheets)

Loading...

  1. 1

Basic Information

Type Sander paper Quantity 1 Bag (20 Sheets)
X
whatsapp-qr whatsapp-icon