(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Felt Sheet

Felt Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,576₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A polishing sheet made from fine, high-quality wool compressed at a high density.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper

Part Number
RD7001
RD7002
RD7003
RD7012
RD7013
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Type JAN Code Trusco Code Mass
(g)

₹ 2,576.18

2 Piece(s) 6 Day(s) or more 1Standard4580120550112751-003958

₹ 3,034.64

1 Piece(s) 5 Day(s) or more 2Standard4580120550129751-0047105

₹ 3,819.55

1 Piece(s) 5 Day(s) or more 3Standard4580120550136751-0055144

₹ 3,361.27

1 Piece(s) 5 Day(s) or more 2Hard4580120550150751-0071101

₹ 4,147.13

1 Piece(s) 5 Day(s) or more 3Hard4580120550167751-0080146

Loading...

  1. 1

Basic Information

Sheet Type Felt Sheet Usage Hand polish Width(mm) 250
Length(mm) 250