(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish |
---|---|---|---|
Abrasive material | Diamond | Width(mm) | 240 |
Length(mm) | 240 | Thickness(mm) | 1.2 |
Color | Black | JAN Code | 4580120550198 |
Trusco Code | 751-0110 | Mass(g) | 59 |
Quantity | 1 bag (1 sheet) | - | - |
Caution
Loading...
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish |
---|---|---|---|
Abrasive material | Diamond | Width(mm) | 240 |
Length(mm) | 240 | Thickness(mm) | 1.2 |
Color | Black | JAN Code | 4580120550198 |
Trusco Code | 751-0110 | Mass(g) | 59 |
Quantity | 1 bag (1 sheet) | - | - |
Loading...
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish |
---|---|---|---|
Abrasive material | Diamond | Width(mm) | 240 |
Length(mm) | 240 | Thickness(mm) | 1.2 |
Color | Black | JAN Code | 4580120550198 |
Trusco Code | 751-0110 | Mass(g) | 59 |
Quantity | 1 bag (1 sheet) | - | - |
[Features]
· Precision polishing sheet with raised cotton bristles.
· For diamond compounds and diamond sprays.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
Loading...
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish |
---|---|---|---|
Abrasive material | Diamond | Width(mm) | 240 |
Length(mm) | 240 | Thickness(mm) | 1.2 |
Color | Black | JAN Code | 4580120550198 |
Trusco Code | 751-0110 | Mass(g) | 59 |
Quantity | 1 bag (1 sheet) | - | - |
Caution
Loading...
Loading...
Loading...
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish |
---|---|---|---|
Abrasive material | Diamond | Width(mm) | 240 |
Length(mm) | 240 | Thickness(mm) | 1.2 |
Color | Black | JAN Code | 4580120550198 |
Trusco Code | 751-0110 | Mass(g) | 59 |
Quantity | 1 bag (1 sheet) | - | - |
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish | Abrasive material | Diamond |
---|---|---|---|---|---|
Width(mm) | 240 | Length(mm) | 240 | Thickness(mm) | 1.2 |
Color | Black | JAN Code | 4580120550198 | Trusco Code | 751-0110 |
Mass(g) | 59 | Quantity | 1 bag (1 sheet) |
Please check the type/dimensions/specifications of the part RD7103 in the Final Polishing Sheet RD7103 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy