(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Final Polishing Sheet RD7101

Final Polishing Sheet RD7101
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Precision polishing sheet with raised cotton bristles.
· For diamond compounds and diamond sprays.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper

Part Number
RD7101
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,735.31

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Diamond
Width(mm) 240 Length(mm) 240 Thickness(mm) 0.8
Color Brown JAN Code 4580120550181 Trusco Code 751-0101
Mass(g) 73

Please check the type/dimensions/specifications of the part RD7101 in the Final Polishing Sheet RD7101 series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language