(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Stone Stick【2 Pieces Per Package】

Rubber Stone Stick
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.
· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes.
· Ideal for rough to semi-finishing of aluminum.
· Easily fits on work surfaces with its rubber base and allows for uniform processing without subjecting the material to significant damage.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper

Rubber Stone Stick
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
RD2001
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

₹ 2,982.22

3 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1 bag (2 pcs.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity
  1. 1

Basic Information

Product Type Grindstone for molds Particle Size(#) 120 Width(mm) 13
Length(mm) 150 Thickness(mm) 5 JAN Code 4580120544531
Trusco Code 499-9321 abrasive grain WA Mass(g) 55
Angle 35° Quantity 1 bag (2 pcs.)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list