(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FR Stick【2 Pieces Per Package】

FR Stick
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,076₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.
· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes.
· Elastic stick whetstone made from special multi-pore foam resin that features excellent abrasive grain holding strength as a binder.
· The abrasive grains are always kept in optimal condition for grinding, allowing a uniform finished surface to be obtained with high grinding force and minimal scratching.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper

FR Stick
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,076₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
RD2111
RD2112
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Quantity

₹ 5,075.60

2 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1204580120544685499-93551 bag (2 pcs.)

₹ 5,075.60

2 Pack(s)

2 Pieces Per Package

8 Day(s) or more 2204580120544708499-93631 bag (2 pcs.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Quantity

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Width(mm) 10 Length(mm) 150
Thickness(mm) 5 abrasive grain GC Mass(g) 30
Quantity 1 bag (2 pcs.)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list