(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.
· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes.
· Standard grindstone can be used for rough to semi-finishing of a wide range of materials.
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel
Part Number |
---|
RD1231 |
RD1232 |
RD1233 |
RD1234 |
RD1235 |
RD1236 |
RD1241 |
RD1242 |
RD1243 |
RD1244 |
RD1245 |
RD1246 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Thickness (mm) | JAN Code | Trusco Code | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,009.22 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) or more | 120 | 3 | 4580120541165 | 499-8821 | 120 | 1 bag (10 pcs.) | ||
₹ 5,009.22 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 180 | 3 | 4580120541189 | 499-8839 | 120 | 1 bag (10 pcs.) | ||
₹ 5,336.02 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 240 | 3 | 4580120541202 | 499-8847 | 120 | 1 bag (10 pcs.) | ||
₹ 6,041.89 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 320 | 3 | 4580120541226 | 499-8855 | 120 | 1 bag (10 pcs.) | ||
₹ 6,428.96 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 400 | 3 | 4580120541240 | 499-8863 | 120 | 1 bag (10 pcs.) | ||
₹ 6,975.44 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 600 | 3 | 4580120541264 | 499-8871 | 120 | 1 bag (10 pcs.) | ||
₹ 7,364.87 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) or more | 120 | 6 | 4580120541288 | 499-8880 | 250 | 1 bag (10 pcs.) | ||
₹ 7,364.87 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 180 | 6 | 4580120541301 | 499-8898 | 250 | 1 bag (10 pcs.) | ||
₹ 8,019.84 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 240 | 6 | 4580120541325 | 499-8901 | 250 | 1 bag (10 pcs.) | ||
₹ 8,944.02 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 320 | 6 | 4580120541349 | 499-8910 | 250 | 1 bag (10 pcs.) | ||
₹ 9,440.93 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 400 | 6 | 4580120541363 | 499-8928 | 250 | 1 bag (10 pcs.) | ||
₹ 10,036.96 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 600 | 6 | 4580120541387 | 499-8936 | 250 | 1 bag (10 pcs.) |
Part Number |
---|
Loading...
Product Type | Grindstone for molds | Width(mm) | 13 | Length(mm) | 150 |
---|---|---|---|---|---|
abrasive grain | WA | Quantity | 1 bag (10 pcs.) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy