(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Finish Stone【10 Pieces Per Package】

Finish Stone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,205₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.
· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
· For polishing compound and diamond compound pre-polishing.

Part Number
RD1501
RD1502
RD1503
RD1504
RD1505
RD1506
RD1507
RD1508
RD1509
RD1541
RD1542
RD1543
RD1544
RD1545
RD1546
RD1547
RD1548
RD1549
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

₹ 5,204.58

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 180634580120542544499-9061701 bag (10 pcs.)

₹ 5,204.58

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 220634580120542568499-9070701 bag (10 pcs.)

₹ 5,749.75

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 280634580120542582499-9088701 bag (10 pcs.)

₹ 6,296.22

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 320634580120542605499-9096701 bag (10 pcs.)

₹ 7,419.56

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 400634580120542629499-9100701 bag (10 pcs.)

₹ 7,927.22

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 600634580120542643499-9118701 bag (10 pcs.)

₹ 8,436.18

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 800634580120542667499-9126701 bag (10 pcs.)

₹ 10,062.18

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1,000634580120542681499-9134701 bag (10 pcs.)

₹ 10,171.05

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 1,500634580120542704499-9142701 bag (10 pcs.)

₹ 9,135.16

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 1801364580120543084499-91512951 bag (10 pcs.)

₹ 9,135.16

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 2201364580120543107499-91692951 bag (10 pcs.)

₹ 10,883.07

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 2801364580120543121499-91772951 bag (10 pcs.)

₹ 11,976.02

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3201364580120543145499-91852951 bag (10 pcs.)

₹ 12,304.18

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 4001364580120543169499-91932951 bag (10 pcs.)

₹ 12,959.15

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 6001364580120543183499-92072951 bag (10 pcs.)

₹ 13,178.80

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 8001364580120543206499-92152951 bag (10 pcs.)

₹ 15,581.67

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1,0001364580120543220499-92232951 bag (10 pcs.)

₹ 19,406.98

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1,5001364580120543244499-92312951 bag (10 pcs.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Length(mm) 150 abrasive grain WA
Quantity 1 bag (10 pcs.)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list