(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Holder | Type | For ø3/ø6 |
---|---|---|---|
Overall Length(mm) | 140 | JAN Code | 4580120537151 |
Trusco Code | 499-8341 | Mass(g) | 67 |
Quantity | 1 pc. (1 pc.) | - | - |
Loading...
Product Type | Holder | Type | For ø3/ø6 |
---|---|---|---|
Overall Length(mm) | 140 | JAN Code | 4580120537151 |
Trusco Code | 499-8341 | Mass(g) | 67 |
Quantity | 1 pc. (1 pc.) | - | - |
Loading...
Product Type | Holder | Type | For ø3/ø6 |
---|---|---|---|
Overall Length(mm) | 140 | JAN Code | 4580120537151 |
Trusco Code | 499-8341 | Mass(g) | 67 |
Quantity | 1 pc. (1 pc.) | - | - |
[Features]
· A lineup of handles for stick whetstones, fiber stones, and files is available.
Loading...
Product Type | Holder | Type | For ø3/ø6 |
---|---|---|---|
Overall Length(mm) | 140 | JAN Code | 4580120537151 |
Trusco Code | 499-8341 | Mass(g) | 67 |
Quantity | 1 pc. (1 pc.) | - | - |
Loading...
Loading...
Loading...
Product Type | Holder | Type | For ø3/ø6 |
---|---|---|---|
Overall Length(mm) | 140 | JAN Code | 4580120537151 |
Trusco Code | 499-8341 | Mass(g) | 67 |
Quantity | 1 pc. (1 pc.) | - | - |
Product Type | Holder | Type | For ø3/ø6 | Overall Length(mm) | 140 |
---|---|---|---|---|---|
JAN Code | 4580120537151 | Trusco Code | 499-8341 | Mass(g) | 67 |
Quantity | 1 pc. (1 pc.) |
Please check the type/dimensions/specifications of the part PA5501 in the Stick Whetstone Handle, Round Handle Set series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy