(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
[Features]
· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.
· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes.
· These stones easily chamfer surfaces, provide excellent grinding performance, and are more ideal for ribs or narrow slot machining than conventional grind stones.
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel
· Removal of hardened layers after mold electrical discharge machining.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RD1101 |
RD1102 |
RD1103 |
RD1104 |
RD1105 |
RD1106 |
RD1121 |
RD1122 |
RD1123 |
RD1124 |
RD1125 |
RD1126 |
RD1131 |
RD1132 |
RD1133 |
RD1134 |
RD1135 |
RD1136 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Width (mm) | Thickness (mm) | JAN Code | Trusco Code | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,264.56 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 120 | 6 | 3 | 4580120540328 | 499-8642 | 60 | 1 bag (10 pcs.) | ||
₹ 4,264.56 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 180 | 6 | 3 | 4580120540342 | 499-8651 | 60 | 1 bag (10 pcs.) | ||
₹ 4,653.00 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 240 | 6 | 3 | 4580120540366 | 499-8669 | 60 | 1 bag (10 pcs.) | ||
₹ 4,981.15 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 320 | 6 | 3 | 4580120540380 | 499-8677 | 60 | 1 bag (10 pcs.) | ||
₹ 5,307.96 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) or more | 400 | 6 | 3 | 4580120540403 | 499-8685 | 60 | 1 bag (10 pcs.) | ||
₹ 5,854.44 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 600 | 6 | 3 | 4580120540427 | 499-8693 | 60 | 1 bag (10 pcs.) | ||
₹ 4,218.60 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 120 | 13 | 1.6 | 4580120540564 | 499-8707 | 66 | 1 bag (10 pcs.) | ||
₹ 4,218.60 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 180 | 13 | 1.6 | 4580120540588 | 499-8715 | 66 | 1 bag (10 pcs.) | ||
₹ 4,656.58 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 240 | 13 | 1.6 | 4580120540601 | 499-8723 | 66 | 1 bag (10 pcs.) | ||
₹ 4,984.76 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 320 | 13 | 1.6 | 4580120540625 | 499-8731 | 66 | 1 bag (10 pcs.) | ||
₹ 5,311.55 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 400 | 13 | 1.6 | 4580120540649 | 499-8740 | 66 | 1 bag (10 pcs.) | ||
₹ 5,858.02 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 600 | 13 | 1.6 | 4580120540663 | 499-8758 | 66 | 1 bag (10 pcs.) | ||
₹ 5,887.62 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 120 | 13 | 3 | 4580120540687 | 499-8766 | 130 | 1 bag (10 pcs.) | ||
₹ 5,887.62 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 180 | 13 | 3 | 4580120540700 | 499-8774 | 130 | 1 bag (10 pcs.) | ||
₹ 6,107.27 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 240 | 13 | 3 | 4580120540724 | 499-8782 | 130 | 1 bag (10 pcs.) | ||
₹ 6,980.56 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 320 | 13 | 3 | 4580120540748 | 499-8791 | 130 | 1 bag (10 pcs.) | ||
₹ 7,308.71 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 400 | 13 | 3 | 4580120540762 | 499-8804 | 130 | 1 bag (10 pcs.) | ||
₹ 7,794.91 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 600 | 13 | 3 | 4580120540786 | 499-8812 | 130 | 1 bag (10 pcs.) |
Part Number |
---|
Loading...
Product Type | Grindstone for molds | Length(mm) | 150 | abrasive grain | WA |
---|---|---|---|---|---|
Quantity | 1 bag (10 pcs.) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy