(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Cutting Disc

Diamond Cutting Disc
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[Features]
· A cutting tool with excellent speed and cutting ability.
· Stainless steel substrate enhances safety and stability, and there is no change in size due to wear.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

 
Part Number
MC1118
MC1218
MC1223
MC1226
MC1241
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code

₹ 5,284.65

1 Piece(s) 5 Day(s) or more 20019-2.3420,0004580120530114499-6666

₹ 5,285.02

1 Piece(s) 5 Day(s) or more 20019-320,0004580120530411499-6780

₹ 6,487.78

1 Piece(s) 5 Day(s) or more 200220.33315,0004580120530466499-6836

₹ 10,092.09

1 Piece(s) 5 Day(s) or more 14022-315,0004580120530497499-6861

₹ 7,361.84

1 Piece(s) 5 Day(s) or more 200250.42.3415,0004580120530558499-6879

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon