(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Grindstone SA Abrasive Grain【10 Pieces Per Package】

Precision Grindstone SA Abrasive Grain
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,524₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-precision cutting grindstone that can be used for a wide range of machining from manual use and machine grinding.
· Shape: Cylinder
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel

 
Part Number
JA3011
JA3012
JA3013
JA3014
JA3015
JA3016
JA3017
JA3018
JA3019
JA3020
JA3021
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Size
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

₹ 7,802.09

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3201105000(Width) 5 X (Total Length) 35.04580120525769499-6038181 Bag (10 pcs)

₹ 7,802.47

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 3201.5105000(Width) 7 X (Total Length) 37.04580120525783499-6046191 Bag (10 pcs)

₹ 7,802.85

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3201.7105000(Width) 7 X (Total Length) 37.04580120525806499-6054201 Bag (10 pcs)

₹ 4,524.02

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1202105000(Width) 7 X (Total Length) 43.04580120525820499-6062201 Bag (10 pcs)

₹ 4,524.02

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1203105000(Width) 13 X (Total Length) 43.04580120525844499-6071201 Bag (10 pcs)

₹ 4,524.40

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1204105000(Width) 13 X (Total Length) 43.04580120525868499-6089211 Bag (10 pcs)

₹ 4,527.24

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 100570000(Width) 13 X (Total Length) 43.54580120525882499-6097251 Bag (10 pcs)

₹ 4,528.38

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 100670000(Width) 13 X (Total Length) 43.54580120525905499-6101281 Bag (10 pcs)

₹ 4,532.73

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 100870000(Width) 13 X (Total Length) 41.04580120525929499-6119361 Bag (10 pcs)

₹ 4,537.27

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1001045000(Width) 13 X (Total Length) 42.54580120525943499-6127481 Bag (10 pcs)

₹ 4,544.69

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1001345000(Width) 13 X (Total Length) 43.04580120525967499-6135641 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Quantity 1 Bag (10 pcs)
X
whatsapp-qr whatsapp-icon