(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Abrasive Stone for Polishing, Shaft Diameter 3.0 mm, Maximum Operating Rotational Speed (Rpm): 80000【10 Pieces Per Package】

Rubber Abrasive Stone for Polishing, Shaft Diameter 3.0 mm, Maximum Operating Rotational Speed (Rpm): 80000
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,458₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides a uniform grinding surface without scratches thanks to its elasticity.
[Applications]
· Compatible materials: tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper

 
Part Number
DB3001
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

₹ 4,458.18

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 bag (10 pcs.)

Loading...

  1. 1

Basic Information

Particle Size(#) 220 Shaft Diameter(mm) 3 Grindstone section external diameter(mm) 2
Max. Rotational Speed(rpm) 80,000 JAN Code 4571130873124 Trusco Code 499-0633
Quantity 1 bag (10 pcs.)

Please check the type/dimensions/specifications of the part DB3001 in the Rubber Abrasive Stone for Polishing, Shaft Diameter 3.0 mm, Maximum Operating Rotational Speed (Rpm): 80000 series.

X
whatsapp-qr whatsapp-icon