(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MINITOR Rubber Abrasive Stone for Polishing, Shaft Diameter 3.0 mm【10 Pieces Per Package】

MINITOR Rubber Abrasive Stone for Polishing, Shaft Diameter 3.0 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,851₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A rubber grind stone suitable for polishing.
· Thanks to its excellent self-regeneration effects, even fine particles do not cause clogging.
[Applications]
· Compatible materials: tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper

Part Number
DB3002
DB3003
DB3011
DB3013
DB3021
DB3022
DB3023
DB3032
DB3033
DB3043
DB3201
DB3202
DB3203
DB3204
DB3212
DB3213
DB3214
DB3221
DB3222
DB3223
DB3224
DB3231
DB3232
DB3233
DB3234
DB3242
DB3243
DB3244
DB3511
DB3521
DB3531
DB3532
DB3533
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Quantity

₹ 4,616.20

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 320280,0004571130873148499-06411 bag (10 pcs.)

₹ 5,128.96

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 400280,0004571130873162499-06501 bag (10 pcs.)

₹ 3,748.04

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 220430,0004571130873186499-06681 bag (10 pcs.)

₹ 3,748.04

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 400430,0004571130873223499-06761 bag (10 pcs.)

₹ 3,238.71

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 220630,0004571130873247499-06841 bag (10 pcs.)

₹ 3,238.71

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 320630,0004571130873261499-06921 bag (10 pcs.)

₹ 3,748.04

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 400630,0004571130873285499-07061 bag (10 pcs.)

₹ 3,355.93

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 320830,0004571130873322499-07141 bag (10 pcs.)

₹ 3,857.87

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 400830,0004571130873346499-07221 bag (10 pcs.)

₹ 3,461.69

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 400830,0004571130873407499-07311 bag (10 pcs.)

₹ 2,850.91

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 220430,0004571130873902499-07491 bag (10 pcs.)

₹ 3,323.45

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 320430,0004571130873926499-07571 bag (10 pcs.)

₹ 2,850.91

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 600430,0004571130873940499-07651 bag (10 pcs.)

₹ 4,221.09

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1000430,0004571130873964499-07731 bag (10 pcs.)

₹ 3,689.11

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 320630,0004571130874008499-07811 bag (10 pcs.)

₹ 3,689.11

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 600630,0004571130874022499-07901 bag (10 pcs.)

₹ 3,272.20

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1000630,0004571130874046499-08031 bag (10 pcs.)

₹ 3,394.78

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 220824,0004571130874060499-08111 bag (10 pcs.)

₹ 3,055.91

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 320824,0004571130874084499-08201 bag (10 pcs.)

₹ 3,056.67

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 600824,0004571130874107499-08381 bag (10 pcs.)

₹ 4,413.96

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 1000824,0004571130874121499-08461 bag (10 pcs.)

₹ 3,401.42

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 2201024,0004571130874145499-08541 bag (10 pcs.)

₹ 3,898.05

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3201024,0004571130874169499-08621 bag (10 pcs.)

₹ 3,898.05

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 6001024,0004571130874183499-08711 bag (10 pcs.)

₹ 3,610.36

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10001024,0004571130874206499-08891 bag (10 pcs.)

₹ 4,413.96

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more 3201320,0004571130874244499-08971 bag (10 pcs.)

₹ 3,269.07

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 6001320,0004571130874268499-09011 bag (10 pcs.)

₹ 4,711.31

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10001320,0004571130874282499-09191 bag (10 pcs.)

₹ 3,447.27

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 120630,0004571130874305499-09271 bag (10 pcs.)

₹ 3,453.55

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 120830,0004571130874367499-09351 bag (10 pcs.)

₹ 3,460.18

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1201030,0004571130874428499-09431 bag (10 pcs.)

₹ 3,460.18

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 2201030,0004571130874442499-09511 bag (10 pcs.)

₹ 3,995.95

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3201030,0004571130874466499-09601 bag (10 pcs.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Quantity

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Quantity 1 bag (10 pcs.)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language