(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm【10 Pieces Per Package】 (Part Number)

Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,994₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rubber grindstone suitable for polishing work.
· The superb autogenous mechanism causes no clogging even with fine particle sizes.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
DB1104
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

₹ 3,042.84

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1800330000Conical sharp tip7.0×45.0GC4571130870086498-9902171 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.34 Quantity 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part DB1104 in the Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm series.

Product variants

Part Number
DB1102
DB1103
DB1111
DB1112
DB1113
DB1161
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

₹ 3,509.64

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 280330000Conical sharp tip7.0×45.0GC4571130870048498-988117-

₹ 3,042.84

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 400330000Conical sharp tip7.0×45.0GC4571130870062498-989917-

₹ 2,994.44

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 120520000Cylindrical sharp tip16.0×50.0GC4571130870109498-991120-

₹ 2,994.44

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 280520000Cylindrical sharp tip16.0×50.0GC4571130870123498-992920-

₹ 3,322.58

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1800520000Cylindrical sharp tip16.0×50.0GC4571130870147498-993720-

₹ 3,322.58

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1201230000Cylindrical oblong2.0×42.5GC4571130870161498-994520-