(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Grindstone 6 mm【10 Pieces Per Package】 (Part Number)

Grindstone 6 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Grindstone 6 mm
  • Grindstone 6 mm
  • Grindstone 6 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,470₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
CA6178
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

₹ 3,605.76

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1202525000Column, cylindrical25×63.0PA4571130863323498-97913861 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Quantity 1 Bag (10 pcs)