(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grindstone 6 mm【10 Pieces Per Package】

Grindstone 6 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Grindstone 6 mm
  • Grindstone 6 mm
  • Grindstone 6 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,470₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

 
Part Number
CA6143
CA6144
CA6172
CA6178
CA6307
CA6313
CA6411
CA6412
CA6418
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

₹ 3,584.33

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 601081000Column, cylindrical13×51.0A/WA4571130863064498-97671101 Bag (10 pcs)

₹ 3,593.62

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 601369000Column, cylindrical13×51.0A/WA4571130863088498-97751311 Bag (10 pcs)

₹ 3,470.35

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 120890000Column, cylindrical13×51.0PA4571130863200498-9783991 Bag (10 pcs)

₹ 3,605.76

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1202525000Column, cylindrical25×63.0PA4571130863323498-97913861 Bag (10 pcs)

₹ 4,612.38

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1201648000Conical round tip32×70.5PA4571130863460498-98052041 Bag (10 pcs)

₹ 3,513.20

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1202538000Cylindrical oblong8×44.0PA4571130863583498-98131911 Bag (10 pcs)

₹ 4,120.56

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 806102000Column, cylindrical13×51.5GC4571130863606498-9821901 Bag (10 pcs)

₹ 4,124.55

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 80890000Column, cylindrical13×51.5GC4571130863620498-9830971 Bag (10 pcs)

₹ 4,240.44

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 802525000Column, cylindrical25×62.5GC4571130863743498-98483431 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Quantity 1 Bag (10 pcs)
X
whatsapp-qr whatsapp-icon