(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FR Grindstone【5 Pieces Per Package】

FR Grindstone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,731₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· An abrasive grain with excellent strength, elasticity, wear resistance, and heat resistance due to a special binding agent.
· Abrasive grains are always kept in the best condition and excellent grinding properties are maintained.
· Shape: Cylinder
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number
DE1011
DE1012
DE1013
DE1014
DE1021
DE1022
DE1023
DE1024
DE1031
DE1032
DE1033
DE1034
DE1041
DE1042
DE1043
DE1044
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Size
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

₹ 1,780.20

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 1204(Width) 13 X (Total Length) 43.04571130876521499-1117111 Bag (5 pcs)

₹ 1,730.64

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 2204(Width) 13 X (Total Length) 43.04571130876545499-1125111 Bag (5 pcs)

₹ 1,730.64

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 3204(Width) 13 X (Total Length) 43.04571130876569499-1133111 Bag (5 pcs)

₹ 1,730.64

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 6004(Width) 13 X (Total Length) 43.04571130876583499-1141111 Bag (5 pcs)

₹ 1,840.65

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1206(Width) 18 X (Total Length) 47.04571130876606499-1150151 Bag (5 pcs)

₹ 1,840.65

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 2206(Width) 18 X (Total Length) 47.04571130876620499-1168151 Bag (5 pcs)

₹ 1,791.11

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 3206(Width) 18 X (Total Length) 47.04571130876644499-1176151 Bag (5 pcs)

₹ 1,791.11

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 6006(Width) 18 X (Total Length) 47.04571130876668499-1184151 Bag (5 pcs)

₹ 1,900.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1208(Width) 18 X (Total Length) 47.04571130876682499-1192181 Bag (5 pcs)

₹ 1,900.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 2208(Width) 18 X (Total Length) 47.04571130876705499-1206181 Bag (5 pcs)

₹ 1,900.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 3208(Width) 18 X (Total Length) 47.04571130876729499-1214181 Bag (5 pcs)

₹ 1,900.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 6008(Width) 18 X (Total Length) 47.04571130876743499-1222181 Bag (5 pcs)

₹ 1,905.45

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 12010(Width) 18 X (Total Length) 47.04571130876767499-1231271 Bag (5 pcs)

₹ 1,905.45

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 22010(Width) 18 X (Total Length) 47.04571130876781499-1249271 Bag (5 pcs)

₹ 1,955.02

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 32010(Width) 18 X (Total Length) 47.04571130876804499-1257271 Bag (5 pcs)

₹ 1,905.45

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 60010(Width) 18 X (Total Length) 47.04571130876828499-1265271 Bag (5 pcs)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Size
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 25000 abrasive grain GC
Quantity 1 Bag (5 pcs)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list