(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Grindstone, Shaft Diameter 3 mm【10 Pieces Per Package】 (Part Number)

Grindstone, Shaft Diameter 3 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,672₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
CA3272
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

₹ 3,322.58

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1203105000Column, cylindrical13×43.0GC4571130861701498-9520201 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Quantity 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part CA3272 in the Grindstone, Shaft Diameter 3 mm series.

Product variants

Part Number
CA3147
CA3149
CA3182
CA3273
CA3274
CA3275
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

₹ 2,906.24

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 601345000Column, cylindrical13×42.5A/WA4571130861022498-928763-

₹ 3,031.60

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 601630000Column, cylindrical16×44.0A/WA4571130861060498-929597-

₹ 2,885.95

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 803105000Column, cylindrical13×43.0WA4571130861107498-930920-

₹ 3,322.96

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1204105000Column, cylindrical13×43.0GC4571130861725498-953821-

₹ 3,325.80

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 120570000Column, cylindrical13×43.0GC4571130861749498-954625-

₹ 3,326.56

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 120670000Column, cylindrical13×43.0GC4571130861763498-955427-