(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrocoated Diamond Bar Shaft Diameter 6 mm

Electrocoated Diamond Bar Shaft Diameter 6 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,215₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Large diamond abrasive grain protrusions for excellent sharpness.
· Ideal for rough grinding when a finish surface roughness is not required.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet

 
Part Number
AD3102
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,214.64

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Particle Size(#) 100 Shape Cylinder Type Diamond Maximum Diameter(mm) 4
Shaft Diameter(mm) 6 Max. Rotational Speed(rpm) 80000 Overall Length(mm) 55.5
Blade Length(mm) 5 Mass(g) 13 JAN Code 4571130852136
Trusco Code 498-7403
X
whatsapp-qr whatsapp-icon