(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electroplated Diamond Bar (Shaft Diameter 3 mm) (Part Number)

Electroplated Diamond Bar (Shaft Diameter 3 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,124₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[Features]
· The rough diamond abrasive grains provide excellent sharpness.
· Ideal for coarse grinding in which a particular finishing roughness is not required.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

Part Number
AD2601
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Shape Diamond Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
Angle
(°)
JAN Code Trusco Code

₹ 3,689.11

1 Piece(s) 5 Day(s) or more 140Taper type350,00065.525.056.04571130851788498-7152

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3

Please check the type/dimensions/specifications of the part AD2601 in the Electroplated Diamond Bar (Shaft Diameter 3 mm) series.

Product variants

Part Number
AD2623
AD2631
AD2633
AD2642
AD2643
AD2801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Shape Diamond Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
Angle
(°)
JAN Code Trusco Code

₹ 4,321.98

1 Piece(s) 5 Day(s) or more 120Conical obtuse-angled tip1045,00062.5121045.04571130851887498-7250

₹ 2,123.87

1 Piece(s) 5 Day(s) or more 120Conical obtuse-angled tip3100,00042.52.56604571130851894498-7268

₹ 4,321.98

1 Piece(s) 5 Day(s) or more 120Conical obtuse-angled tip1050,00059.0910604571130851917498-7284

₹ 3,424.42

1 Piece(s) 5 Day(s) or more 120Conical obtuse-angled tip667,00043.036904571130851931498-7306

₹ 4,371.55

1 Piece(s) 5 Day(s) or more 120Conical obtuse-angled tip1063,00045.0510904571130851948498-7314

₹ 2,382.00

1 Piece(s) 5 Day(s) or more 120Spherical267,00041.525-4571130852013498-7322