(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Micro Grinder Standard Rotary, Low Speed Type

Micro Grinder Standard Rotary, Low Speed Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      83,212₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard type which can be used for a wide range of applications from deburring to mirror polishing.

Part Number
M112G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 83,212.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) 660~6600
Attached collet (chuck)(mm) 2.34 Overall Length(mm) 176 Outer Diameter(mm) 29
Max. Torque(cN・m) 9.8 JAN Code 4560128902120 Trusco Code 491-7138

Please check the type/dimensions/specifications of the part M112G in the Micro Grinder Standard Rotary, Low Speed Type series.