(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Micro Grinder Standard Rotary, Ultra High Speed Type

Micro Grinder Standard Rotary, Ultra High Speed Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      65,303₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard type which can be used for a wide range of applications from deburring to mirror polishing.
· Can be selected from 9 models with different rotational speed and torque.

Part Number
V112H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 65,302.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) 2000~50000
Overall Length(mm) 147 Outer Diameter(mm) 29 Max. Torque(cN・m) 2.3
JAN Code 4560128902151 Trusco Code 491-7260

Please check the type/dimensions/specifications of the part V112H in the Micro Grinder Standard Rotary, Ultra High Speed Type series.