(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Slim Adapter (L Type) For Electric Screwdrivers

Super Slim Adapter (L Type) For Electric Screwdrivers
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Head width 60 mm (when [[(+)]] No.2 x 35 dedicated ultra-stubby bit is attached).
· Ideal for setting screws, removal work and drilling holes in narrow corners and edges. A grip which can be held firmly and isn't slippery.
· Uses a locking type bit holder that ensures secure attachment of the double headed bit. 6.35 mm hexagonal shank drill bits can also be used.
· Compatible with impact drivers.
[Applications]
· Installed as an adapter for electric screwdrivers and impact drivers.

Super Slim Adapter (L Type) For Electric Screwdrivers
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
TDA-570
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

₹ 3,944.11

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit
  1. 1

Basic Information

Overall Length(mm) 134 Insertion Angle(mm) 6.35 Height(mm) 60
JAN Code 4989999389791 Order Code 764-7638 Accessory ● Fixing handle (capable of storing bits) ● [[(+)]]2x35 (dedicated ultra-stubby bits)
Mass(g) 282 Ordering Unit 1 pc.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list