(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Thermometer Adjuster

Digital Thermometer Adjuster
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·A compact digital temperature controller designed for electric heaters that can be used both on the wall and on the table.
·It has a built-in SSR that can directly open and close the heater load with a PID controller with an auto-tuning function.
·Power supply can be used freely up to 90 to 240 V AC (50/60 Hz) (Output voltage depends on power supply voltage)
·K thermocouple or Pt100 can be switched depending on the operating temperature. Also, the set temperature can be set arbitrarily.
[Applications]
·For temperature control of various electric heaters

Digital Thermometer Adjuster
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●A compact digital temperature indicator controller designed for electric heaters.

Usage

●Temperature control of various electric heaters.

Specification

●Power(V):90 to 240
●W x D x H(mm):110 x 180 x 80
●SPQ(piece):1
●Input: Pt100 or Type K Thermocouple(sold separately)
●Temperature Setting Range: 0 to 199°C(Pt100), 0 to 999°C(Type K Thermocouple)
Part Number
YD-15N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 39,674.18

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Temperature Regulator Width(mm) 110 Height(mm) 80
Depth(mm) 180 Power Source Details 90~240 JAN Code 4582308550488
Trusco Code 762-2881 Mass(g) 1150 Features Compact digital temperature indicator controller designed for electric heaters.
Use · Suitable for temperature control of various electric heaters. Temperature Regulation Range 0-199°C(Pt100), 0-999°C(K thermocouple) Input Pt 100 or K Thermocouple (sold separately)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language