(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to mount, provides sufficient anti-freezing effects.
· The product can be used in both hot and cold water supply pipes as it can withstand heat up to 105°C.
· A highly reliable thermostat is incorporated.
[Applications]
· For preventing freezing of water pipes.
· For preventing solar system piping from being frozen.
· For preventing general water piping from being frozen.
· Suitable for preventing freezing of water supply, drain, and pump pipes at manufacturing plants.
Part Number |
---|
D-1 |
D-2 |
D-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Heat generator length (m) | Capacity (kW) | JAN Code | Trusco Code | Mass (g) | Accessory | Use | Power Cord Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,050.91 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.015 | 4582126860073 | 758-6353 | 240 | Heat Insulating Tape: 2 m x 1 roll | · Prevents freezing of hot water and water supply pipes. · Prevents freezing of pipes in solar systems. · Prevents freezing of pipes in ordinary service water systems. · Suitable for preventing freezing of water supply as well as water supply and drain pump pipes at manufacturing plants. | 1.8 | ||
₹ 3,543.98 | 1 Piece(s) | 5 Day(s) or more | 2 | 0.03 | 4582126860080 | 758-6370 | 290 | Thermal Insulation Tape: 4 m x 1 | · Prevents freezing of hot water and water supply pipes. · Prevents freezing of pipes in solar systems. · Prevents freezing of pipes in ordinary service water systems. · Suitable for preventing freezing of water supply as well as water supply and drain pump pipes at manufacturing plants. | 1.8 | ||
₹ 14,802.15 | 1 Piece(s) | 5 Day(s) or more | 20 | 0.3 | 4582126860134 | 758-6388 | 1530 | Thermal Insulation Tape: 4 m x 10 | · Suitable for preventing freezing of hot water supply as well as water supply and drain pipes. · Prevents freezing of pipes in solar systems. · Prevents freezing of pipes in ordinary service water systems. · Suitable for preventing freezing of water supply as well as water supply and drain pump pipes at manufacturing plants. | Heater: 0.2, Thermo: 1 |
Loading...
Product Type | Thermocouple | Power Supply(V) | 100 | Features | · Easy installation to achieve sufficient freeze-proofing effect. · May be used for both hot water supply and service water supply pipes, as the thermal resistance is 105°C. · Highly reliable thermostat is built in. |
---|---|---|---|---|---|
Material | PVC |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy