Loading...

Vibrating Motor (Single-Phase Induction Motor with Internally Mounted Capacitor)

Brand :
EXEN

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Water-resistant construction enables installation in places with high humidity.
· Since the pendulum cover is also a sealed structure with no ventilation port, there is virtually no noise in the motor itself.
· The performance of the vibration motor is determined by the centrifugal force and amplitude and not by the motor output.
· Centrifugal force can be variably adjusted from 0 to 100% by moving an eccentric weight.
· Waterproof body equivalent to container protection class IP66, enabling installation outdoors and in dusty areas.
· Sealed, highly airtight all-weather vibration motor that can operate using single-phase 100 VAC.
[Applications]
· For resolving blockages in hoppers or chutes etc for granular materials.