(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
[Features]
・ 2- and 4-flute end mills can be reground with a simple operation
·High-precision polishing is possible in the range from ⌀4.0 to 13.0.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
Part Number |
---|
APL-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 232,129.65 | 1 Piece(s) | 13 Day(s) or more |
Part Number |
---|
Product Type | Drill Polishing Machine | Motor Rotation Speed (Details)(rpm) | 5620 | Grindstone Material | Electro Deposition CBN#170 (For high speed) |
---|---|---|---|---|---|
Shank diameter(mm) | 4、6、8、10、12 | Number of flutes | 2 blades, 4 blades | Motor Rated Time(Minute) | 15 |
Power Supply(V) | Single-phase 100 | Output(W) | 90 | Polishable Size(mm) | 4–13 (4 blades are 6.0 mm - ) |
JAN Code | 4582247450375 | Trusco Code | 481-5165 | Width(mm) | 220 |
Depth(mm) | 220 | Height(mm) | 200 | Mass(g) | 4800 |
Cord Length(m) | 1.9 | Base Blade Shape | Square | Features | · End flutes of end mills with 2 and 4 blades can be repolished through simple operations. · Highly accurate polishing is possible in the range of φ4.0 to 13.0. |
Application | For re-polishing worn end mill cutting edges. | Accessory | Holder pipe x 5, holder ring for 4 blades, holder ring for 2 blades, holder case, hex wrench x 2, brush, power cord | Bottom Blade Angle(°) | Recess Angle 6, 3rd Angle 20, Gash Angle 30 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy