Parts Case (With Partitions) Deep Type TPC-1023L

Brand :
TRUSCO NAKAYAMA
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Movable partition plate type.
[Features]
· Integrated buckle makes it easy to open and close.
[Applications]
· Organizing toolboxes and cabinets.
Parts Case (Without Partitions) Deep Type Specifications

Image of deep type parts case (without partitions)
Fixed partitions type (6 squares)
Materials
- Main body: polypropylene (PP)
- Buckle: Shock-resistant copolymer
Manufacturing country
- Japan
Accessories
- Movable partitions: 4 (Partition in the longitudinal direction is fixed)
| Part Number | Outer dimensions (mm) width × depth × height | Effective inner dimensions (mm) width × depth × height | Number of squares | Weight (g) |
|---|---|---|---|---|
| TPC-1023L | 178 × 120 × 60 | 170 × 108 × 56 | 6 | 168 |