(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Pitch Deep, SP-3400F

Super Pitch Deep, SP-3400F

You can add up to 6 items to the comparison list.

Loading...

Specifications of SP-3400F-C

  • Case Size (Frontage x Depth x Height)(mm)
    342×290×90
  • Mass(g)
    800
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    328×250×80
  • JAN Code
    4963241006254
  • Trusco Code
    487-4137
Part Number
SP-3400F-C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,808.29

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    342×290×90
  • Mass(g)
    800
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    328×250×80
  • JAN Code
    4963241006254
  • Trusco Code
    487-4137

Product Description

[Features]
· Deep bottom type with outstanding storage capacity.
· Simply slide the handle to lock and unlock.
· Free type of A4 file size that is useful for many purposes.
· Specification: Free Type, Slide Lock Type Handle, Cylinder Key Mounting Disabled (Sold Separately)
· Material: Polypropylene
[Applications]
· It is perfect for storing everything from tools to catalogs and documents.

Specifications of SP-3400F-C

  • Case Size (Frontage x Depth x Height)(mm)
    342×290×90
  • Mass(g)
    800
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    328×250×80
  • JAN Code
    4963241006254
  • Trusco Code
    487-4137
Part Number
SP-3400F-C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,808.29

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon