(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SYSTAINER-SYS-StorageBox (Left-Right Opening Type)

SYSTAINER-SYS-StorageBox (Left-Right Opening Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 499901

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    396×296×167
  • Mass(g)
    2500
  • Material
    Plastic
  • JAN Code
    4014549207628
  • Trusco Code
    760-2634
  • Ordering Unit
    1 pc.
Part Number
499901
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

₹ 29,289.18

1 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    396×296×167
  • Mass(g)
    2500
  • Material
    Plastic
  • JAN Code
    4014549207628
  • Trusco Code
    760-2634
  • Ordering Unit
    1 pc.

Product Description

[Features]
· Can be used to systematically organize items, saving you a lot of time.
· A storage box that opens on both the left and right.
· A 2-point latch type that can be stacked.

Specifications of 499901

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    396×296×167
  • Mass(g)
    2500
  • Material
    Plastic
  • JAN Code
    4014549207628
  • Trusco Code
    760-2634
  • Ordering Unit
    1 pc.
Part Number
499901
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

₹ 29,289.18

1 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1