(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

My Kit 27

My Kit 27

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 27-B

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    270×160×150
  • Mass(g)
    580
  • Effective inside dimensions (frontage x depth x height)(mm)
    240×115×60
  • Color
    Clear Blue
  • Material
    Main Body: Polypropylene (PP), Buckle: ABS Resin
  • JAN Code
    4905009079124
  • Trusco Code
    325-6146
  • Specifications
    Includes 2-level medium plate with connected open/close lid (not removable)
  • Number Contained In A Packet
    1 pc.
Part Number
27-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 1,747.78

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    270×160×150
  • Mass(g)
    580
  • Effective inside dimensions (frontage x depth x height)(mm)
    240×115×60
  • Color
    Clear Blue
  • Material
    Main Body: Polypropylene (PP), Buckle: ABS Resin
  • JAN Code
    4905009079124
  • Trusco Code
    325-6146
  • Specifications
    Includes 2-level medium plate with connected open/close lid (not removable)
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Transparent lid and body make it easy to check the contents of the kit from outside.

Specifications of 27-B

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    270×160×150
  • Mass(g)
    580
  • Effective inside dimensions (frontage x depth x height)(mm)
    240×115×60
  • Color
    Clear Blue
  • Material
    Main Body: Polypropylene (PP), Buckle: ABS Resin
  • JAN Code
    4905009079124
  • Trusco Code
    325-6146
  • Specifications
    Includes 2-level medium plate with connected open/close lid (not removable)
  • Number Contained In A Packet
    1 pc.
Part Number
27-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 1,747.78

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon