(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hard Case 42L

Hard Case 42L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 42L-G

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    420×200×140
  • Mass(g)
    900
  • Effective inside dimensions (frontage x depth x height)(mm)
    360×150×100
  • Color
    Gray
  • Material
    Main Body/Inner Tray/Partition: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009032150
  • Trusco Code
    325-6219
  • Specifications
    Inner Tray Included (Non-removable, Lid-interlocking Type)
  • Number Contained In A Packet
    1 pc.
Part Number
42L-G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 2,468.95

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    420×200×140
  • Mass(g)
    900
  • Effective inside dimensions (frontage x depth x height)(mm)
    360×150×100
  • Color
    Gray
  • Material
    Main Body/Inner Tray/Partition: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009032150
  • Trusco Code
    325-6219
  • Specifications
    Inner Tray Included (Non-removable, Lid-interlocking Type)
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Wide opening makes it easy to retrieve tools.
· Equipped with lid and interlocking inner tray to store small items.

Specifications of 42L-G

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    420×200×140
  • Mass(g)
    900
  • Effective inside dimensions (frontage x depth x height)(mm)
    360×150×100
  • Color
    Gray
  • Material
    Main Body/Inner Tray/Partition: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009032150
  • Trusco Code
    325-6219
  • Specifications
    Inner Tray Included (Non-removable, Lid-interlocking Type)
  • Number Contained In A Packet
    1 pc.
Part Number
42L-G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 2,468.95

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon