(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Docutte, D-4700 Series

Docutte, D-4700 Series

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of D-4700-B/BK

  • Case Size (Frontage x Depth x Height)(mm)
    465×333×322
  • Mass(g)
    2600
  • Case color
    Blue / Black
  • Effective inside dimensions (frontage x depth x height)(mm)
    360×255×210
  • JAN Code
    4963241008999
  • Trusco Code
    487-2592
Part Number
D-4700-B/BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,293.76

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    465×333×322
  • Mass(g)
    2600
  • Case color
    Blue / Black
  • Effective inside dimensions (frontage x depth x height)(mm)
    360×255×210
  • JAN Code
    4963241008999
  • Trusco Code
    487-2592

Product Description

[Features]
· Convenient double opening enables lid to be removed.
· With exceptional and versatilely storability, it can store any work tool.
· Includes inner tray. Removable lid. Both sides open. Large handle. Stackable.
· Cylinder lock: Attachable (sold separately)
· Material: High Impact-Resistant Copolymer (PP)
[Applications]
· Circular saw and electric tools can be stored in the body.
· Inner tray can store small tools, etc.
· 500 kg load capacity allows use as a step stool or chair.
· Round saw can be stored horizontally.
· Stable Large Handle

Specifications of D-4700-B/BK

  • Case Size (Frontage x Depth x Height)(mm)
    465×333×322
  • Mass(g)
    2600
  • Case color
    Blue / Black
  • Effective inside dimensions (frontage x depth x height)(mm)
    360×255×210
  • JAN Code
    4963241008999
  • Trusco Code
    487-2592
Part Number
D-4700-B/BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,293.76

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1